??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24640.1232 Palm Grip
HELP_VARIABLE
Company
Halder
Description
EH 24640. - Palm Grips DIN 6335, plastic
Bill of material
24640.1232 Palm Grip
BESTNR
Ref. No.
24640.1232
AUS
Version
with threaded bush, form K
MAT
Material, bushing
Stainless steel
D1
32 mm
D5
Thread
M6
D7
14 mm
H3
10 mm
H4
20 mm
T3
12.0 mm
G
Weight
12 g
Embedded user actions